As customer expectations and operations complexity increases, many logistics stakeholders are turning to advanced robotics systems capable of handling repeated actions with autonomy and intelligence. These solutions help to equip warehouses and distribution centers with the flexibility needed to handle issues like rising labor costs, SKU proliferation, and new customer requests for mixed case pallets.
To support the ongoing need to improve the flexibility and efficiency of operations, Intelligrated has launched new robotic partnerships and is adding to its stable of intelligent automation solutions. Areas of solution focus include labor-intensive workflows such as automated loading and unloading of pallets, picking, cross-docking, buffering, and sortation.
HAI Robotics
Autonomous Case-Handling Robots (ACRs) offer high storage density, throughput and flexibility to handle cases, totes, pallets, and cages to deliver to Goods-To-Person (GTP) stations.
Berkshire Grey
Berkshire Grey leverages AI and over a decade of experience to offer scalable robotic solutions that can integrate into existing fulfillment processes with nearly 100% SKU eligibility and 99.99% accuracy. Offerings include Robotic Put Wall, Robotic Picking and Store Replenishment solutions.
Tompkins Robotics
The tSort™ system is a fully modular sortation solution that offers minimal space requirements, high flexibility and high throughput. These robotic solutions can typically deployed in under 12 months, can be easily expanded for delayed spend and require lower upfront investment than traditional sortation options.