6 Reasons Why Now is the Time to Upgrade from BOSS to Momentum Machine Control Software

The software can help keep your operational workflows intact and modernize capabilities for your warehouse automation needs.

What you’ll learn from this article:

  • The legacy BOSS machine control platform and the need to upgrade from BOSS to Machine Control Software
  • The advantages of Momentum Machine Control Software
  • Insight into the costs and downtime associated with the upgrade process

In today’s fast-moving warehouse and distribution environments, operational resilience, speed and visibility aren’t optional — they’re essential. If your facility still relies on Intelligrated’s legacy BOSS® machine control platform, it may be time to re-evaluate.

While BOSS served operations reliably for decades, the reality is that aging components, obsolete architecture and mounting cybersecurity risks now create real vulnerabilities for modern fulfillment needs. That’s where Momentum Machine Control Software comes in: delivering a seamless upgrade path that protects your existing investment while unlocking powerful new capabilities.

Here’s why now is the smart time to migrate from BOSS to Machine Control Software.

1. BOSS Is No Longer Supported — Creating Rising Risk

The BOSS system runs on outdated technologies like Analog I/O, Parallel I/O and Advantech processors, supported by legacy OS software and Java 8.0-based human-machine interfaces (HMIs)​. As hardware and software support for these technologies fades, system errors, frequent reboots, sorter failures and communication breakdowns become increasingly common.

Momentum Machine Control Software was built as the natural evolution of BOSS — not a full rip-and-replace, but a smart, phased upgrade that retains your familiar control logic while modernizing your platform. With Intelligrated’s Machine Control Software, you avoid unexpected downtime, system instability, and costly emergency repairs.

2. Migrate Smarter: Faster, Lower-Cost Upgrades

One of the biggest concerns with any control upgrade is cost and downtime. Our Machine Control Software addresses both:

  • Migration costs are 30–40% lower than traditional PLC-based recontrols​
  • Typical migration downtime is 5–6 weekends, not 15–17 weeks​
  • No custom programming is needed — Momentum Machine Control Software maintains a configuration-based approach

This means your upgrade can happen faster, cheaper and with far less disruption to daily operations — all while keeping your operational workflows intact.

3. Unlock Modern Capabilities

While BOSS was built for a different era, Momentum Machine Control Software introduces powerful new capabilities designed for today’s automation needs:

  • Gap Optimization: Achieve throughput up to 488 cartons per minute with one-inch gap control​
  • Dynamic Speed Control: Reduce energy usage by up to 20% based on system load​
  • ViewCenter 2D/3D Visualization: Real-time system health monitoring, alarms, and device-level diagnostics
  • Built-In Emulation: Validate configurations and perform virtual I/O checkout before deployment, reducing commissioning time and risk

In short, Intelligrated’s Machine Control Software doesn’t just upgrade your hardware: it transforms how your operation runs.

4. Strengthen Your Security and Compliance

Security is no longer optional for warehouse operations. BOSS lacks modern encryption protocols and can no longer receive security updates​, leaving systems vulnerable to evolving cyber threats.

Machine Control Software integrates regular cybersecurity patches, modern encryption standards, and secure network protocols to help ensure compliance and protect your operation for the future.

5. Lower Total Cost of Ownership

Upgrading to Momentum Machine Control Software isn’t just about performance — it’s about smart financial stewardship.

By migrating, you avoid:

  • Ongoing high maintenance costs tied to aging components
  • The need for expensive custom coding and recontrol labor
  • Retraining costs (the new software’s UI is intuitive and familiar to BOSS users)

The Machine Control Software can support a longer hardware lifecycle (eight to 10 years vs. three to five years for typical PLC-based controls), which can help further reduce long-term capital expenditure​s.

6. Seamless Transition with a Trusted Partner

Migration projects can seem daunting — but Intelligrated’s dedicated migration services make the transition to Momentum Machine Control Software straightforward and low-risk. With over 60 successful BOSS site migrations​, our teams provide proven expertise, proactive support and a focus on minimizing disruption while maximizing long-term value.

Ready to Plan Your Migration?

Intelligrated’s Momentum Machine Control Software represents the smart, future-ready continuation of BOSS — delivering modern performance without sacrificing the operational continuity you rely on. Whether you’re concerned about downtime, cybersecurity, throughput, or long-term costs, our Machine Control Software positions your warehouse for the demands of tomorrow.

Let’s start your migration conversation today.