Solutions by Functional Area
Solutions by Application
Content Library
Solutions by Functional Area
Smart Flex Depal
- 50% increase in productivity
- Lifts up to 80 lbs
- 617 cartons per hour
- 650 cartons per hour (robot max)
The Intelligrated SmartFlexible Depalletizer uses advanced machine learning (ML) and artificial intelligence (AI) to handle mixed-SKU or single-SKU pallets continuously without pre-programming or operator intervention. This fully automated solution increases depalletizing rates and frees up labor from repetitive tasks. Its intuitive user interface (UI) requires minimal training, simplifying management and lowering logistics costs by improving team scheduling and resource visibility.
Flexible configurations and a range of automation options allow seamless integration into existing workflows. The robot can work with pallet conveyance autonomous mobile robots (AMRs) for maximum flexibility in a small footprint, enabling continuous operation and versatile pallet staging.
Intelligrated offers this depalletizer as a turnkey system, including safety risk assessments and alternative financing options to reduce capital expenses and control costs.
Autonomous mobile robots (AMRs)
One of the key benefits of AMRs is their ability to navigate independently without relying on predefined paths or external guidance systems.
AMRs use cameras, advanced sensors, and machine learning, for path planning. Utilizing the cameras and sensors, AMRS can detect obstacles and use collision avoidance techniques to adjust their path and continue their tasks.
- Pallet conveyance — AMRs can be loaded or unloaded directly with a forklift or work independently via pick-up and delivery (P&D) stands.
- Pallet conveyance via autonomous forklift — Pallets can be moved autonomously between floor and/or P&D stand transfer locations.
- Picking and cart transport — Mobile robots can provide significant productivity benefits by automating the movement of carts used to transport picked orders, returns or kits.
- Automated machine tending — AMRs with in-line conveyor or custom attachments can be used to transport parts and goods between manufacturing equipment, take goods/pallets from or to palletizers and depalletizers, replenish automated storage and retrieval systems (AS/RS), or provide a flexible “bridge” between different conveyor systems.
AS/RS
Automated Storage and Retrieval Systems (AS/RS) are designed to enhance warehouse operations by delivering speed, flexibility, and maximizing cubic density. These systems help move higher volumes of products and make optimal use of valuable warehouse space. Intelligrated's AS/RS shuttle solution is powered by the innovative Momentum warehouse execution system (WES) with Decision Intelligence (DI) and MC4 machine control (MC) platform, offering advanced capabilities and ease of use.
- Increase throughput and density up to 40% over traditional picking methods.
- Integrate with GTP fulfillment and inventory decant stations for fully automated workflows.
- Maximize use of available floor and vertical space within existing buildings.
- Reduce labor costs and inefficiencies of traditional picking processes.
- Lower or avoid capital expenditures (CAPEX) for building expansion or new construction.
- Improve inventory control and lower labor and other operating costs.
Hai Robotics HaiPick
The family of HaiPick Systems are highly flexible Automated Storage and Retrieval Systems (ASRS) that seamlessly support evolving operational demands and business growth.
Built on a modular framework, HaiPick Systems allow for easy reconfiguration, expansion, and relocation. Each system is designed using pre-engineered robots and components from a catalog, enabling solutions engineers to customize a base model with the ideal system elements for your specific needs — delivering a tailored solution without the cost or complexity of full customization.
Berkshire Grey Robotic Shuttle Product Sortation (RSPS)
- 4x improved labor efficiency for piece pick order processing
- 10% increased order container cube utilization
- Improves accuracy by automatically sorting the selected items to the correct location.
- Improves throughput by eliminating operators walking between inventory order containers.
- Reduces crowding by allowing one operator to independently support up to 120 order locations.
Berkshire Grey Robotic Shuttle Put Wall (RSPW)
A critical enabler of efficiency, the BG Put Wall integrates seamlessly with technologies like ASRS, allowing businesses to process more orders simultaneously. This results in faster fulfillment, reduced labor costs, and unmatched value.
Optimized to handle a wide range of SKUs—including small, oversized, irregular, and hard-to-handle items—minimizing the need for manual exception handling.
Tompkins tSort™
tSort™ is an innovative, track-free sortation system utilizing independent robots that can swiftly navigate to any divert or induction station, significantly boosting efficiency and flexibility. This modular system contrasts traditional sorters by allowing instant, disruption-free adjustments to its components, negating excess capacity issues and large initial investments. Quick to install, tSort is also fully portable, enabling overnight relocation for added versatility.
Momentum WES functionality is tiered to address a full spectrum of warehouse automation scenarios. No matter what your unique business priorities or operational demands may be, there's a Momentum-based solution that will meet your specific automation requirements.
- Field services - Services include preventative maintenance, repairs & troubleshooting, and standby support.
- Training - classroom, online and hands-on training options available.
- Resident services - A resident maintenance program meets maintenance challenges and provides a predictable cost for throughput.
Solutions by Application
Complete the form below to get in touch with our experts and discuss your specific needs