Our proven, pop-up wheel divert sorter is engineered for consistent, jam-free handling of smaller products. Designed for greater adjustability for the most effective handling of diverse package types, the IntelliSort® Wheel Divert features innovative, built-in maintenance, durable components and enhanced safety.
Design Innovations
- Sorts and consistently orients packages as small as 4 x 6 inches at mid-rate speeds
- Pneumatically actuated divert system for clean, quiet operation
- Easily adjustable divert wheel height improves divert performance and reliability
- Clutch-driven, powered divert wheels extend product life and minimize jams
- Urethane lagged and crowned pulleys enhance product tracking across the sorter
Enhanced Safety and Maintenance Features
- Meets all ISO and CEMA safety standards
- Reduced actuation noise level
- Removable drawer for easy access to replace components or make adjustments
- Removable divert mechanism tray can be replaced in less than five minutes
Recommended Video
Wheel Divert Sorter