Variety packs have become a staple in the beverage aisle, driven by consumer demand for flexibility, discovery, and convenience. For manufacturers, this trend brings both opportunity and operational complexity. Manual variety pack assembly is labor-intensive, costly, and prone to errors. Intelligrated’s Variety Pack System offers a turnkey automation solution that transforms variety pack production by reducing labor, improving inventory control, and meeting throughput goals.
Common Challenges We Solve

Labor Reliance & Volatility
Manual variety pack assembly can require up to 30 workers per shift, leading to high costs and unpredictable staffing. Automation can reduce labor needs to just 1–2 operators per shift.

Efficiency Losses
Manual unpacking and repacking adds hidden costs and slows production. Automated systems streamline the process, packing cans only once after filling.

Quality Control
Human handling increases error rates and product damage. Automated systems use barcodes and vision systems for precise SKU tracking and quality assurance.

Inventory Complexity
Real-time tracking and high-density storage simplify SKU management and reduce floor space requirements.

Safety & Floor Space
Automation minimizes repetitive motion injuries and optimizes facility footprint.
Outcomes We Drive

Higher Throughput & Scalability
Automated system achieves significant throughput rates—over 1,000 totes per hour (up to 88 cans per tote) with modular scalability.

Reduced Labor & Costs
Dramatic reduction in headcount and associated costs; variety packs can be produced at the same cost as single-flavor packs.

Improved Quality & Traceability
Automated handling reduces product damage and improves regulatory compliance.

Optimized Inventory & Floor Space
High-density automated storage and retrieval system (AS/RS) buffers flavors until all batches are ready, reducing WIP inventory and floor space needs.
Key Industries & Applications

Beverage Manufacturing
Alcoholic and non-alcoholic drinks, energy drinks, coffee samplers, and more.

Food & Beverage Packaging
Flexible for assorted flavors, sizes, and formats.

E-commerce & Retail
Supports high-variety, high-velocity product demands.
Check Out the System in Action
How the Variety Pack System Works
Technical Specifications
| Feature | Base Unit | Additional Module |
| Throughput/Rate | 9 totes/min | +9 totes/min |
| FTE Reduction/Shift | Up to 14 | Up to 14 |
| Size/Footprint | 18m x 26.7m x 8.4m high | 9.2m x 26.7m x 8.4m high |
Fully customizable based on customer requirements.
Business Case & ROI
- Labor Savings: Reduce labor from 30 packers to 1–2 operators per shift.
- Efficiency Gains: Faster production, less WIP inventory, and improved consistency.
- Quality & Compliance: Automated handling ensures traceability and reduces errors.
- Floor Space Optimization: High-density storage minimizes footprint.
- Safety: Fewer workers exposed to repetitive tasks.
Frequently Asked Questions
Yes, the system accommodates both slim and standard cans, with potential for other formats via engineering consultation.
Base system achieves 9 totes/min; scalable with additional modules.
Yes, fully customizable to match operational needs and product types.
Turn Variety Pack Challenges into a Competitive Advantage
Ready to automate your variety pack production and capture new market opportunities?
Contact Intelligrated for a demo or to discuss how the Variety Pack System can transform your operations.