Conveyor Systems
Conveyor Systems

Conveyor Systems

Optimized Case, Tote and Polybag Transport and Sortation Conveyor Systems That Boost Throughput Rates

Applying the right level of automation plays a key role in driving maximum productivity for growth. Intelligrated offers an extensive variety of conveyor equipment, software and controls to solve the most demanding throughput challenges.

Flexible options for case, tote and polybag handling are provided by a variety of accumulation, transportation, diverting, metering, merging and sorting products. Backed by our powerful and versatile Momentum warehouse execution system, these options can be combined and configured to create an optimal automation solution for your most sophisticated material handling requirements.

Forward-thinking designs and high-quality manufacturing provide high throughput rates, reduce maintenance and maximize reliability, enabling your operation to confidently deliver with predictable results.

Accumulation Conveyors

Preserve product integrity in a minimal footprint for high-throughput, high-density, low-pressure, and zero-pressure accumulation with these advanced conveyor solutions in both imperial and metric standards:

Zero-pressure Accumulation

IntelliQ ZoneFlex is a belt-driven, zero-pressure accumulation, high-speed conveyor featuring a narrow belt with a V-guide driving mechanism for efficient and quiet operation, long-term reliability and minimal maintenance.

Accuglide ZoneFlex is a chain-driven, zero-pressure, high-speed accumulation conveyor designed to control product flow and intelligent zone control for optimal throughput and minimal product damage. It accumulates through curves using a single drive, while a chain and pad driving mechanism ensures durable operation.

ZoneFlex capabilities include dual-zone control to deliver high-density accumulation of varied package sizes and weights. Intuitive dip switches and LED diagnostics enable easy and flexible configuration to your unique operation.

The ZoneFlex Advanced option features patented “neighborhood mode” to enable unprecedented carton control, slowing product down before accumulation to minimize damage, carton rotation and side-by-sides.

Transnorm TS 2100 is a zero-pressure accumulation roller conveyor driven by a flat narrow belt. Using adjustable pinch rollers, the compacting pressure between support rollers and drive belt can be optimally adjusted to fit the goods being conveyed. By doing so, depending upon the goods being conveyed, the accumulated pressure can be reduced to a minimum of 2 percent.

E-Z Set™ Live Roller Conveyor

Enjoy virtually maintenance-free operation with this highly versatile live roller conveyor for positive transportation and low-pressure accumulation. A simple conveyor with minimal moving parts and no pneumatic components, it features adjustable drive pressure on the conveying surface.

  • Ideal for minimum-pressure accumulation over short distances
  • Skewed intermediate sections ensure efficient product alignment

Motor Driven Roller (MDR) Conveyor

For applications requiring maximum accumulation density, MDR conveyors offer superior product control and flexibility. Rollers with integral motors enable individually powered zones of multiple lengths, while advanced logic options allow for tight, zero-contact accumulation. 

  • 50 percent more energy efficiency than traditional conveyor systems
  • Extremely quiet operation 
  • Easy start-up and maintenance 
  • Inherently safe for close operator interaction 
  • Local and system-level controls

IntelliFlow™

IntelliFlow offers an intelligent mix of powered and non-powered rollers to optimize decline product flow.

  • Greatly improved carton control when compared to standard gravity declines
  • Minimum-pressure accumulation with multiple cases per zone
  • Controlled restart to minimize light product stalls
  • Singulated release helps product flow at shipping docks

Accumat®

With modular plastic belts as the conveying surface, this rollerless, zero-pressure accumulation conveyor maximizes your application design options in food, beverage and consumer applications.

  • Self-tracking modular plastic belts provide low noise operation
  • Multiple zones and electronic control provide zero-pressure accumulation

Pallet Conveyor Systems

Intelligrated offers a full line of standard and custom-designed accumulation and transportation pallet conveyor systems for manufacturing, warehousing and distribution operations. Available as stand-alone equipment or in a fully integrated material handling system, our durable pallet conveyor systems are built to deliver years of reliable, high-performance operation.

Intelligrated pallet conveyors offer seamless interfacing with a variety of host systems to enable operational data, diagnostic reports and dynamic responses to changes in product flow. Backed by our total lifecycle support services, Intelligrated pallet conveyor systems support 24X7 operation with maximum uptime and minimal maintenance requirements. Patented bolted construction and modular designs ensure robust, easy installations that integrate seamlessly with your existing pallet-handling equipment. 

Our extensive pallet conveyor solutions provide flexible, scalable options for virtually any pallet accumulation and transportation requirement:

  • Receiving — Move incoming pallets to the right place at the right time for unloading or storage of bulk goods 
  • Palletizing and depalletizing — Transport empty and full pallets into position for palletizing or depalletizing 
  • Load storage — Ensure efficient, stable pallet flow into and out of storage 
  • Outbound load staging — Accumulate pallets in proper sequence for outbound shipments 
  • Automated storage and retrieval systems (AS/RS) — Direct stable and efficient pallet flow to and from dense automated storage 
  • Manufacturing — Ensure consistent, smooth flow for end-of-line stacking, labeling or stretch-wrapping operations

Accumulation Conveyors

We offer two accumulation conveyor options for effective pallet load management:

  • Pallet Accuglide™ conveyor — Multiple-zone, live-roller pallet conveyor provides quiet, positive transportation and zero-pressure accumulation
  • Air chain conveyor —Low-pressure accumulation conveyor with parallel roller lanes and center roller chain for load movement

Auxiliary Products

Engineered to meet specific load, space and operational requirements, our standard conveyors integrate with the following allied equipment and accessories:

  • Transfer cars
  • Load shuttles
  • Pallet load stackers
  • Load lift and turn devices
  • Pallet dispensers
  • Load pick-up and delivery stations
  • Pallet stops
  • Side guides
  • Photo-eye/reflector brackets
  • Manual control stations
  • Personnel cross-overs

Transportation Pallet Conveyors

These advanced pallet transportation solutions are designed to handle a wide range of conventional and specialty pallets:

  • Chain-driven, live roller conveyor — Low-maintenance, heavy-duty live roller conveyor ideal for transporting pallet loads, containers and various other load types
  • Multi-strand chain conveyor — Pallet transportation conveyor features multiple drive package mounting arrangements, chain strands and chain centers to accommodate a wide range of applications
  • Palmat™ conveyor — Utilizes a full-width, modular plastic belt for positive load conveyance and reliable transportation of fragile or unstable loads

Turns and Transfers

Intelligrated offers multiple options for redirecting pallets:

  • Turntables — Gear motor-driven operation provides smooth, stable and reliable load rotation to ensure proper load orientation and easy integration with other pallet conveyor types 
  • Pivoting chain transfers — Proven, cost-effective method for staging and merging loads from multiple lanes into a common pallet conveyor line
  • Right-angle transfers — Heavy-duty assemblies operated with air cylinders or motors enable 90-degree directional change of pallet flow

Recommended Video

Accuglide Pallet Conveyor System

Transportation Conveyor

Intelligrated offers advanced conveyor systems in both imperial and metric  standards ideal for the high-throughput transportation of a wide variety of product sizes, shapes and packaging. These efficient transportation conveyor solutions enable minimal system footprint and integrate with other material handling components for a complete, fully automated system.

Technologies include:

Belt Conveyor

Belt conveyors are an effective alternative to positive transportation of product in horizontal, inclined or declined applications by combining high conveying speeds with careful handling of goods.

  • Heavy-duty frame construction
  • Underhung, end- and side-mount drives
  • No slippage between the goods being conveyed and transport level
  • Gentle product handling with sensitive goods for transport
  • Easy to maintain, with minimal spare parts requirements

Brake Meter Belt

This low-maintenance solution makes it easy to control merge releases and provides consistent gaps between cartons at high speeds.

  • Optimizes product handling for the highest throughput rates in the industry
  • Designed for small carton handling
  • Exact timing of loads at high speed
  • Particularly gentle product handling with sensitive goods for transport
  • Low maintenance

Casemat™

Features a high-performance modular plastic belt conveying surface that is ideal for food, beverage and consumer product applications.

  • Low noise and maintenance requirements
  • Curves, straights, metering and incline conveyor styles available
  • Available in stainless steel for projects requiring limited wash-down capability

Empty Corrugate Conveyor

This conveyor is specifically designed to handle empty corrugate trash and bulk flow in warehouses and distribution centers.

  • Bed frame and side guide design eliminates catch points for jam-free operation
  • Supports many standard product transitions
  • Pre-engineered dump points and end-of-line guarding

Gravity Conveyor

This non-powered conveyor option reduces system complexity and minimizes operational noise.

  • Multiple roller and wheel offerings to meet every application
  • After-sort junctions optimized for small-item transitions from a sorter
  • Gate options for operator pass-through in a conveyor line
  • Ergonomic beds specialized for pick module applications

Unscrambler

Minimize side-by-side cartons and promote single-file flow of product in material handling systems with this proven, reliable solution used in hundreds of installations. In combination with a driven side guide, this robust align conveyor is suitable for rugged use for package and express service providers. The narrow roller partition and the precisely placed driven side guide enable secure alignment of very flat or limp goods.

  • Gentle alignment without loss of speed
  • Quiet operation
  • Easy to maintain, with readily available spare parts
  • Scalable for large and compact layouts
  • Completely mechanical solution requires no additional controls

V-Belt Live Roller Conveyor

V-Belt systems give you the flexibility to move product quickly through curves, skews, merges and sortation conveyors while providing gentle carton handling and minimal maintenance downtime.

  • No back-bend of the belt to maximize component life and reliability
  • Single-piece, all-metal sheave designs
  • Drive pressure on carrier rollers can be adjusted by means of a single tool
  • Spring tensioner device eliminates start-up issues and tensioning guesswork
  • Power take-off (PTO) configuration with belt conveyor and IntelliQ accumulation conveyor

Centering Conveyor

Center goods being transported gently and with high throughput in front of dual-sided ejection line diverters, labellers or strapping units. Our centering conveyor combines high performance with an almost maintenance-free and low-noise operation.

  • Gentle centring without the loss of speed
  • Almost maintenance-free and low-noise operation
  • Proven efficient and economical solution 

Vertical Conveyor

Nowhere to go but up? Vertical conveyor and sortation equipment is ideal for transporting totes and cartons within a compact warehouse footprint. You’ll get precise control and location tracking to keep product flowing smoothly and efficiently in any application that needs multiple elevation levels.

Vertical solutions are flexible enough to be arranged to suit the needs of your facility. In C configuration, product enters and exits on the same side but at different elevations. In Z arrangements, product enters and exits on opposite sides, while 3-D configurations involve 90-degree turns, with product exiting perpendicular to the direction of entry.

Vertical Sortation

For applications requiring maximum sort options, innovative vertical sortation solutions offer entrances and exits on each side and multiple elevations. These unique vertical reciprocating conveyors give you maximum flexibility in a minimal footprint, allowing you to enhance operational efficiency without incurring the capital expense of facility expansion. 

Available in C, Z and 3-D configurations, vertical sortation systems also feature overhead tote storage and transport to improve your space utilization. Totes are routed to the appropriate conveyor for automatic transport between processes, while automatic tote handling and lifting improve worker safety. In addition, the system automatically alleviates congestion for uninterrupted, increased throughput.

Vertical sortation solutions are capable of handling multiple-tray transfers with multiple products on a shelf, such as first in/first out or last in/first out.

Vertical Reciprocating Conveyor

With vertical reciprocating conveyors, you can move product up and down in the same unit, with user-configurable input and discharge heights for added system flexibility. Industry-leading conveyor speeds and a variety of configurations give you the ability to handle a diverse array of products with the pace and reliability to match or even exceed your operational requirements.

Vertical reciprocating conveyors are available in C, Z and 3-D configurations. Single- or multi-shelf configurations are available in a range of sizes to deal with multiple product handling challenges. Best of all, the conveyors have minimal moving parts for ease of maintenance.

Tinted or clear polycarbonate plastic window designs provide you with clear visibility into the system. An optional HMI touch-screen is available to further simplify user interaction.

Vertical Indexing Conveyor

Vertical indexing conveyors transfer product in a single direction — up or down — with multiple discharge chutes and entry locations for high system flexibility. Maximum throughput and years of reliable, low-maintenance operation are made possible by compact designs, efficient timing belts and optimized cycle times.

You can set input and discharge heights to meet the needs of your site in C and Z configurations. Tinted or clear polycarbonate plastic window designs allow clear visibility into the system. Safety can be enhanced with optional proximity sensors, photoelectronic sensors and limit switches. In addition, an optional HMI touch-screen simplifies user interaction.

Buffering Systems

Specialty conveyor systems offer reliable tote buffering at sorter discharge chutes in preparation for downstream processes. These modular, efficient staging lanes have much smaller footprints compared to other accumulation conveyor solutions, making the most of your valuable floor space by reducing the number of conveyors at staging locations. Buffering systems also simplify maintenance, improving your system availability.

Tote Stacking and Destacking

Custom solutions automate the stacking or destacking processes of empty or full totes, providing reliable staging, storage, retrieval and resequencing of conveyed product. These flexible, compact tote stacking solutions are ideal, even in tight layout conditions; they are available in grip widths and lengths from 9–34 inches to fit your specific application requirements. Featuring maintenance-friendly, modular designs, our tote stacking and destacking solutions are also available with pneumatic or electric activation options.

Helix Belt Curves

Helix belt curves are used in conveyor systems when along with transport around a curve, there is also a level change to overcome. The holistic construction concept combines both performance and reliability. In addition, the effective footprint and space requirement to fulfill this function is greatly reduced within the system layout. 

  • Extremely high throughput
  • Less controlling effort and no advance cyclic operation
  • Patented belt guiding system and conical drums for maximum reliability and smoothness in running
  • Low-tension conveyor belt drive across the entire width of the belt enables long deployment time
  • Optimized for weight, space and installation
  • Very low noise levels compared to conveyors with chain drives
  • Simplified belt replacement

VertiSwitch®

The Transnorm VertiSwitch is a completely standardized, vertical distribution unit which can be deployed optionally as a diverting unit for line distribution or merging unit for line consolidation. Characterized by an open and robust construction, modular design and a high level of dynamism in the swivel movements.

  • Innovative design with minimum energy consumption
  • Light yet rugged design with high reliability
  • Compact design for minimal space requirements
  • High speed operation combined with low noise operation
  • Low maintenance requirement
  • Usable as a line diverter or merge

Recommended Video

Vertical Reciprocating Conveyor

Recommended Video

Conveyor and Sortation Systems for Distribution Center Operations